Publish your products
Gun Cabinet Door
Gun Cabinet Door
Gun Cabinet Door
Gun Cabinet Door
Gun Cabinet Door

    Gun Cabinet Door

    Design the ultimate gun cabinet. Start by choosing a wood type, stain, or paint color.

    Base Model Includes:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 30" (RO 32")
    • Door Height: 80" (82")
    • Door Depth: 12"
    • Swing Direction: In-swing
    • Hinges: Left-hand
    • Jamb Depth: 4 9/16"

    Display your guns in style with our Gun Cabinet Door. This beautiful gun cabinet features standing gun slots, locking cabinet doors, an ammo drawer, and pistol storage.

    This door is not a safe.
    The glass panel option is standard tempered glass.

    INCLUDES

    • Standing gun slots, 4-6 guns depending on door width
    • Slab style cabinet doors, key lock included
    • Ammo drawer, key look included
    • Tilt down pistol cubby* (key lock included)
      *6 simple to install magnets let you position guns to your liking.

    This door will not work as an in-swing option with a jamb depth deeper than a standard 4 9/16".

    Specification
    • The Gun Door is 12" in depth. Below demonstrates in-swing and out-swing measurements for a 36" wide door.

      Door weights start at 80 lbs for 24" increases up to 135 lbs. with cabinets and lock systems.

      TOTAL WIDTH THE INSIDE DIMENSION OF JAMB IS THE SIZE LISTED ON YOUR DOOR OPTION IE: 30" DOOR IS 30" INSIDE TO INSIDE OF JAMB

      3/4" VENEER ENGINEERED SOLID CORE MDF FOR SIDES, 3/4" DOUBLED FOR TOTAL THICKNESS OF 1 1/2" FOR TOP AND BOTTOM, SHELVES. 3/4" SOLID HARDWOOD FACE FRAMES (EXCLUDING PAINT GRADE)

    Technical specification
    • Unique ref.gun-cabinet
    • Product familyDoor Solutions
    • Product groupSingle Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States