Publish your products
GT1175 Automatic Telescopic Sliding Door

GT1175 Automatic Telescopic Sliding Door

The GT1175 Telescopic Sliding Door puts your mind at ease when looking for an automatic door, and limited space is a concern. The GT1175 Telescopic is equipped with sensor systems that comply with ANSI A156.10. This system combines the elegant look of a large, clear door opening with space-saving versatility, making this the ideal automatic door entrance solution for unique applications.

Features

  • Motorized belt-drive for silent operation
  • Exclusive NABCO Opus microprocessor control provides increased efficiency and dependable service
  • Three rocker switches and an optional keyed switch system offer easy door control
  • Integral flush glaze framing systems provide a more attractive appearance and a larger clear viewing area
  • Large urethane door rollers for smooth and long lasting operation
  • Superior double mohair thermal brush on center style of doors provides continuous moisture break
  • Adjustable thermal brush system on the bottom of the door adds extra life
  • Extra duty anodized roller track for long lasting durability
  • Meets ANSI Standard 156.10 for power-operated pedestrian doors. UL and ULC approved.
Technical specification
  • Unique ref.telescopic-sliding-door-gt1175
  • Product familyTelescopic Stacking Doors
  • Product groupSliding Doors
  • TypeObject (single object)
  • Date of publishing2014-12-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Automatic doors
  • IFC classificationDoor
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit