Publish your products
GT2125 Manual Trackless / Fixed Sidelite Sliding Door
GT2125 Manual Trackless / Fixed Sidelite Sliding Door

    GT2125 Manual Trackless / Fixed Sidelite Sliding Door

    The GT2125 Manual Sliding Door is a trackless-style unit that offers a fixed sideline configuration where only the moving door panel(s) break out. The system is available in two, three, four, and six panels, allowing users to stack the panels to one side to maximize full opening access for ease of patient transport. When in the closed position, the doors provide an unobstructed view to enable an immediate response during an emergency.

    Features

    • Tested and rated for air and smoke infiltration by an independent test lab as outlined by UL and NFPA
    • Operate as sliding doors with the option for full breakout using a swing panel or partial breakout using a fixed panel
    • Trackless, features fixed sidelights, partial breakout
    • All are available in two, three and four panel door packages with telescoping units available in three and six-panel door packages
    Technical specification
    • Unique ref.trackless-fixed-sidelite-manual-sliding-door-gt2125
    • Product familySliding Doors
    • Product groupSliding Doors
    • TypeDocumentation (information only)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit