Publish your products
NanaWall® NW Acoustical 545 - Wood Framed Generation 4 Folding Glass Wall for Interior Acoustical Separation

NanaWall® NW Acoustical 545 - Wood Framed Generation 4 Folding Glass Wall for Interior Acoustical Separation

For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

NW Acoustical 545, part of the Generation 4 Folding Glass Walls by NanaWall product family, is able to achieve sound control up to an impressive unit STC 41. This system combines solid, single species wood framing and specialized gasketing with sound-enhanced glass to achieve optimal performance with the range of unit STC from STC 31 up to STC 41—all while allowing maximal transparency and natural daylight to flood interior spaces. NW Acoustical 545 is specifically engineered for workplace applications and for interior spaces where acoustical privacy and ease of use are of utmost concern.

This floor supported system offers an extremely streamlined appearance with minimal exposed hardware combined with the warmth of wood to create a new level of aesthetics. NW Acoustical 545 panels are built with quadruple laminated cross-grained solid premium wood to achieve the tall, slim-framed design of this fourth-generation wood system. The quadruple-layer laminated wood allows for larger panel sizes, creates structural integrity, and provides long-term durability. Unlike other systems on the market, NanaWall wood framed systems are built on solid single-species wood frames and are not veneered over inferior wood. NW Acoustical 545 is manufactured with sustainably harvested wood. 

Sill options: minimal surface mounted flush sill and flush sill are ADA compliant. NW Acoustical 545 with an STC 41 qualifies for Enhanced Acoustical Performance IEQc9 (LEED for Schools) and EQc9 (LEED for Interior Design and Construction).

Specification
  • NW Acoustical 545 can reach heights of 9' 10" (3000 mm) and panel widths up to 3' 3" (1000 mm). Unlimited system widths are possible with the addition of unhinged FourFold or SixFold Panel Sets. Panel frames are slim with a total 5 11/16" (144 mm) junction where the two adjacent folding vertical stiles meet. Top and bottom rails are a minimal 3 1/4" (82 mm), along with stiles as thin as 2 5/8" (67 mm), provide slim-line aesthetics. Panel depth is 3 3/8" (86 mm). To coordinate with interior design programs, simulated divided lites, horizontal and vertical mullions are possible.

    NW Acoustical 545 allows for an up to 3' 3" (1000 mm) wide swing panel hinged to the side jamb. Swing panels have been tested and passed over 500,000 cycles and can be optionally outfitted with higher bottom rails for ADA compliance. 

    NW Acoustical 545 is able to achieve unit sound ratings from STC 31 to STC 41. The glass pocket can accommodate glass from 1/4" (6 mm) monolithic to 1 7/8" (48 mm) insulated glass. NW Acoustical 545 is available in Sapeli Mahogany, European Pine, Red Grandis, Meranti, and Western Hemlock.

Technical specification
  • Unique ref.nanawall-nw-acoustical-545-wood-framed-generation-4-folding-glass-wall-for-interior-acoustical-separation
  • Product familyDoors
  • Product groupFolding Doors and Grilles
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Related
  • Material mainWood
  • Material secondaryGlass
Classification
  • BIMobject CategoryDoors - Acoustic Doors
  • IFC classificationDoor Panel
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code08 35 13.33
  • CSI MasterFormat 2014 TitlePanel Folding Doors
  • OmniClass Number23-13 33 13
  • OmniClass TitleFolding Glass Wall Systems
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States