Publish your products
XP Gypsum Board

XP Gypsum Board

Description
Gold Bond® BRAND XP® Gypsum Board and Gold Bond® BRAND XP® Fire-Shield® Gypsum Board offer the same advantages of a traditional moisture resistant board with added mold resistance in the core and paper. XP products are easily identified by National Gypsum’s original PURPLE™ color.
Gold Bond XP Fire-Shield Gypsum Board features a Type X core to provide additional fire resistance when used in tested assemblies. Gold Bond XP Fire-Shield C Gypsum Board has a specially formulated Type X core to achieve superior performance in specific fire-rated assemblies.

Advantages
  • Enhanced mold resistance per ASTM G 21 (0) and ASTM D 3273 (10)
  • XP Fire-Shield Gypsum Board features a fire resistant Type X core and it is UL Classified and approved for inclusion in specific UL fire-rated designs.
  • XP Gypsum Board is moisture resistant and can be used as a tile backerboard in dry areas or areas with limited water exposure such as toilet/sink areas and areas above tile in tubs and showers.
  • GREENGUARD Children & Schools Indoor Air Quality Certified®.

Available Products
  • 1/2" XP - Regular
  • 1/2" XP Fire-Shield C – Type C
  • 5/8” XP Fire-Shield – Type X
  • 5/8” XP Fire-Shield C – Type C

LEED Documentation
Visit the Green Product Score (GPS) for LEED documents for National Gypsum products.
Technical specification
  • Unique ref.national-gypsum-002
  • Product familyGypsum Board Fixed Partitions
  • Product groupGold Bond
  • TypeBuilding Materials
  • Date of publishing2017-01-20
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • CSI MasterFormat 2014 Code09 20 00
  • CSI MasterFormat 2014 TitlePlaster and Gypsum Board
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit