This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

eXP Shaftliner

Unique ref.: national-gypsum-013
Brand: National Gypsum
Product family: Gypsum Board Fixed Partitions
Product group: Gold Bond®
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (5)
Description
Gold Bond® BRAND eXP® Extended Exposure Shaftliner panels are used in construction of lightweight fire barriers for cavity shafts and area separation fire walls in multifamily housing. The panels are key components in the I-Stud, C-T Stud and C-H Stud Cavity Shaftwall Systems and the H-Stud Area Separation Fire Wall Systems.
The Shaftliner is encased with a coated fiberglass mat with National Gypsum's original PURPLE™ color which provides superior weather resistance capabilities.
1” eXP Extended Exposure Shaftliner features a Type X core that provides additional fire resistance when used in tested assemblies.

Advantages
  • Will withstand up to 12 months of exposure to typical weather conditions, subject to terms, conditions and exclusions of National Gypsum’s Limited Warranties.
  • Enhanced mold resistance per ASTM D 3273 (10).
  • eXP Shaftliner features a fire resistant Type X core and is UL Classified and approved for inclusion in specific UL fire-rated assemblies.
  • Lightweight, cost-efficient material.
  • eXP Shaftliner is easily cut for quick installation.

Available Products
  • 1” Fire Shield – Type X

LEED Documentation
Visit the Green Product Score (GPS) for LEED documents for National Gypsum products.


Material main: Gypsum
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction Materials - Gypsum / Fiber / Drywall
CSI MasterFormat 2014 Code: 09 20 00
CSI MasterFormat 2014 Title: Plaster and Gypsum Board
OmniClass Number: 23-13 13 11 19
OmniClass Title: Gypsum
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1658636&tabidx=education&company=National+Gypsum&subtabidx=osp

National Gypsum

Properties

Name Value
LEED Documentation Link <a href="https://gps.nationalgypsum.com/Welcome.aspx" target="_blank">Green Product Score</a>
Thickness 1"
Material Gypsum Panel

BIMobject®