Publish your products
NFC‑H Condensing High‑Efficiency Combi‑Boiler
Navien

NFC‑H Condensing High‑Efficiency Combi‑Boiler

• 95% AFUE – Energy Star certified

• DHW 15:1 TDR and heating 13:1 TDR

• 2” venting up to 65’, 3” venting up to 150'

• Advanced controls with intuitive user interface and Setup Wizard

• NEW DHW module with mixing and water adjustment valves

• Built-in powered connections for 3 zone valves or 3 zone pumps

• Common venting with up to 7 NPE units and cascading up to 15 NPE units

• Approved for high altitudes up to 10,100 ft. (NG and LP), conversion kits included

• Patented stainless steel fire tube heat exchanger with non-metallic condensate base

Specification
  • Model NFC-250/175H - 13,300-175,000 BTU/H | NFC-250/200H - 13,300-199,900 BTU/H

    Heating Capacity 13,300-175,000 BTU/H | 13,300-199,900 BTU/H

    DHW Capacity (Domestic Hot Water) 13,300-210,000 BTU/H

    Thermal Efficiency (or UEF) 0.95 | 0.95

    Installation Type Indoor wall-hung

    Width 17.3"

    Height 33.5"

    Depth 17.3"

    Weight 141 lb.

    Cold Water Inlet Connection Size 1"

    Water Pressure Min 12 psi

    Gas Supply Connection Type NPT

    Water Pressure Max 80 psi

    Venting Type Exhaust

    Gas Supply Connection Size 3/4"

    Voltage 120 V

Technical specification
  • Unique ref.NFC-H-Series-Boilers
  • Product familyCombi-Boilers, Residential, Commercial
  • Product groupHigh‑Efficiency Condensing Combi‑Boilers
  • TypeObject (single object)
  • Date of publishing2024-05-21
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryHVAC - Boilers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States