Publish your products
NHB Condensing High-Efficiency Boiler (Legacy)
Navien

NHB Condensing High-Efficiency Boiler (Legacy)

With our cascading technology, when a unit gets up to 80% capacity determined by the supply and return temperatures, the next unit will enable to help meet the hydronic space heating requirements.

This hydronic space heating requirement and demand ratio will continue until all units are generating the needed hydronic space heat up to the maximum cascaded capacity. The Navien cascading system also balances out the workload of each unit for longer life. The NHB is dual certified for single and 2-pipe venting applications.

Specification
  • Model NHB-055 | NHB-080 | NHB-110 | NHB-150

    Heating Capacity 8,000-55,000 BTU/H | 8,000-80,000 BTU/H | 10,000-110,000 BTU/H | 10,000-150,000 BTU/H

    Thermal Efficiency (or UEF) 0.95

    Installation Type Indoor wall-hung

    Depth 12" | 13"

    Width 17"

    Height 24"

    Weight 73 lb. | 80 lb.

    Cold Water Inlet Connection Size 3/4"

    Water Pressure Min 12 psi

    Water Pressure Max 30 psi

    Gas Supply Connection Type NPT

    Gas Supply Connection Size 3/4"

    Voltage 120 V

    Venting Type Forced draft direct vent

Technical specification
  • Unique ref.NHB-Series-Boilers
  • Product familyBoilers, Residential
  • Product groupLegacy Condensing Boilers
  • TypeObject (single object)
  • Date of publishing2024-05-17
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Boilers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States