Publish your products
NCB‑H Condensing High‑Efficiency Combi‑Boiler
Navien

NCB‑H Condensing High‑Efficiency Combi‑Boiler

• Smart controls LCD display, quick dial wheel & Setup Wizard

• Advanced stainless steel dual heat exchangers

• 15:1 DHW and up to 5.5:1 heating TDR

• Field convertible gas system (NG/LP) up to 10,100 ft.

• Capable of cascading up to 15 NPE water heaters

• Capable of common venting up to 7 NPE water heaters

• Built-in 3 zone pumps and 3 zone valves powered connections

• 2” venting up to 65' and 3” venting up to 150'

Specification
  • Width 17.3"

    Height 29.3"

    Depth 12.8"

    Heating Capacity 56,000 BTU/H (16.4 kWh) | 74,000 BTU/H (21.7 kWh)

    Model NCB-190/060H | NCB-190/080H

    Water Pressure Max 30 psi

    Water Pressure Min 12 psi

    Connection Size (Ø) 3/4"

    Connection Type NPT

    Weight 87 lb.

    Installation Type Indoor wall-hung

    Venting Type Forced draft direct vent

    Material Stainless steel | Cold rolled carbon steel

    Voltage 120 V

Technical specification
  • Unique ref.NCB-H-Series-Combi-Boilers
  • Product familyCombi‑Boilers, Residential
  • Product groupHigh‑Efficiency Condensing Combi‑Boilers
  • TypeObject (single object)
  • Date of publishing2024-05-17
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryHVAC - Boilers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit