Publish your products
NPF Hydro‑Furnace – Up Flow
NPF Hydro‑Furnace – Up Flow
NPF Hydro‑Furnace – Up Flow
    Navien

    NPF Hydro‑Furnace – Up Flow

    Introducing the latest evolution in home heating: our NPF hydro-furnace features a stainless steel hydronic heat exchanger, condensing technology, and a high-efficiency variable capacity blower and modulating gas burner, allowing the NPF to operate from 15-100% capacity for both natural gas and propane applications.

    In conventional gas furnaces the combustion heat exchanger is located in the conditioned airstream. This exposes the air to very high
    temperatures that can dry out the air. The NPF Difference: The NPF heats water by burning the gas in a sealed combustion heat exchanger, completely isolated from the airstream. The heated water is then pumped through a hydronic heat exchanger that gently transfers the heat into the air. This unique method improves operational control, provides safe and even heating, and keeps operating sounds to a minimum. By exposing the air to much lower temperatures, there is less impact on the conditioned air humidity level

    Whether you choose a vertical upflow or horizontal flow model you’ll benefit from the same advanced features, performance and warranty protection.

    Specification
    • Model NPF700-060U3BH | NPF700-080U3BH | NPF700-100U5CH

      Heating Capacity 9,000 - 60,000 BTU/H | 14,000 - 100,000 BTU/H

      Thermal Efficiency (or UEF) 0.97

      Width 34.5"

      Depth 31"

      Height 17.5" | 21"

      Installation Type Upflow, Verticle

      Venting Type Forced draft direct vent or non-direct vent

      Gas Supply Connection Size 1/2"

      Gas Supply Connection Type NPT

      Voltage 120 V

    Technical specification
    • Unique ref.NPF-Series-Hydro-Furnace-Up-Flow
    • Product familyHydronic Furnaces
    • Product groupUp‑Flow Hydro‑Furnace
    • TypeObject (single object)
    • Date of publishing2025-01-23
    • Edition number1
    Related
    • Designed inSouth Korea
    • Manufactured inSouth Korea
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit