Publish your products
Arlington Series Windowed Cupola Is An Octagon With A Bell Style Roof

Arlington Series Windowed Cupola Is An Octagon With A Bell Style Roof

Arlington

The Arlington Cupola is an octagon with a bell style roof.

This attractive Windowed Cupola is virtually Maintenance-Free, made with a wood frame that is completely wrapped in coated aluminum (baked enamel or PVC wood grain finish), with a 16 oz. Copper roof. You will never have to paint your Cupola!

Your Cupola will arrive complete in a wood crate, in three easy-to-assemble sections. We will pre-cut the roof pitch into the base section for you, to accommodate your roof line. Mounting hardware, and easy to follow instructions are included.

You can add a light kit to one of our Windowed Cupolas for a beautiful night time glow. Weathervanes are optional and cost extra. Windowed Cupolas are non-ventilating and are available in many custom designs and sizes. Should you want to create a different look or have any questions, please call us at 800 635-6448!
Technical specification
  • Unique ref.new_concept_louvers-arlington_series
  • Product familyCupolas
  • Product groupArlington Series
  • TypeObject (single object)
  • Date of publishing2011-11-11
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Roof Accessories

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit