Publish your products
Bedford Series Louvered Cupola Is An Octagon With A Bell Style Roof

Bedford Series Louvered Cupola Is An Octagon With A Bell Style Roof

Bedford

The Bedford Cupola is an octagon with a bell style roof.

This attractive Louvered Cupola is virtually Maintenance-Free. Made with a wood frame completely wrapped in coated aluminum (PVC or baked enamel), with a 16 oz. Copper roof. You will never have to paint your Cupola!

Your Cupola will arrive complete in a wood crate, in three easy-to-assemble sections. We will pre-cut the roof pitch into the base section for you, to accommodate your roof line. Mounting hardware, and easy to follow instructions are included.

Louvered Cupolas come with an insect screen to keep pests and debris out. This Cupola can be used for ventilation, cutting cooling costs in the summer and reducing moisture buildup in the winter, or simply for decoration to add a touch of class to any structure.

You can add a light kit to one of our Louvered Cupolas for a beautiful night time glow. Weathervanes are optional and cost extra. Windowed Cupolas are non-ventilating and are available in many custom designs and sizes. Should you want to create a different look or have any questions, please call us at 800 635-6448!
Technical specification
  • Unique ref.new_concept_louvers-bedford_series
  • Product familyCupolas
  • Product groupBedford Series
  • TypeObject (single object)
  • Date of publishing2011-11-11
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Roof Accessories

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit