Publish your products
Newport Brass 7300 Newport 365 Deck Mounted Bathroom Faucet

Newport Brass 7300 Newport 365 Deck Mounted Bathroom Faucet

Solid Brass Construction. Specified handles (lever or cross) are ADA compliant when used with faucet. Brass Valve Bodies Valve Included. Must order handles (2-116 Lever or 2-222 Cross) separately. Quarter-turn washerless ceramic disc valve cartridges. Spout Assembly with integral supply hoses. Pop-up drain with tail piece.

As Featured on Amazon.com

Specification
    • Available in Polished Chrome, Forever Brass (PVD), Polished Nickel, Satin Nickel and Oil Rubbed Bronze
    • Solid Brass Construction
    • Specified handles (lever or cross) are ADA compliant when used with faucet
    • Brass Valve Bodies Valve Included
    • Must order handles (2-116 Lever or 2-222 Cross) separately.
    • Quarter-turn washerless ceramic disc valve cartridges
    • Spout Assembly with integral supply hoses
    • Pop-up drain with tail piece
    • 1-7/16" (3.7 cm) spout height at outlet
    • 5-5/8" (14.3 cm) spout reach (c-c)
    • For 8" (20.3 cm) centers - Maximum 20" (50.8 cm)
    • 1.2 gallons (4.5 liters) per minute maximum flow rate
Technical specification
  • Unique ref.Newport-Brass-7300-Newport-365-Deck-Mounted-Bathroom-Faucet
  • Product familyFaucet
  • Product groupBathroom
  • TypeObject (single object)
  • Date of publishing2019-02-14
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit