Publish your products
Newport Brass 8233 Newport 365 Bronwen Bathroom Faucet

Newport Brass 8233 Newport 365 Bronwen Bathroom Faucet

This product features a simple yet sophisticated contemporary aesthetic that brings comfort and clarity to the bathroom and kitchen. Strong edges complement the spout’s smooth contours, making up this modern, architectural design. Available in Polished Chrome (26), Polished Nickel (15), Satin Nickel (15S) Solid Brass Construction Forged brass body with top-mounted handle Euro-motion ceramic disc 25 mm valve cartridge ADA compliant contemporary lever handle Spout assembly with integral supply hoses 5. 53" (14. 0 cm) spout height at outlet 4. 99" (12. 7 cm) spout reach (c-c) For single hole configurations 1. 2 gallons (4. 5 liters) per minute maximum flow rate.

As Featured on Amazon.com

Specification
    • Available in Polished Chrome (26), Polished Nickel (15) & Satin Nickel (15S)
    • Solid Brass Construction
    • Forged brass body with top-mounted handle
    • Euro-motion ceramic disc 25 mm valve cartridge
    • ADA compliant contemporary lever handle
    • Spout assembly with integral supply hoses
    • 5.53" (14.0 cm) spout height at outlet
    • 4.99" (12.7 cm) spout reach (c-c)
    • For single hole configurations
    • 1.2 gallons (4.5 liters) per minute maximum flow rate
Technical specification
  • Unique ref.Newport-Brass-8233-Newport-365-Bronwen-Bathroom-Faucet
  • Product familyFaucet
  • Product groupBathroom
  • TypeObject (single object)
  • Date of publishing2019-02-14
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit