Publish your products
Newport Brass 8300 Newport 365 Prezlee Bathroom Faucet

Newport Brass 8300 Newport 365 Prezlee Bathroom Faucet

Solid metal construction. Brass valve bodies. Quarter-turn washerless ceramic disc valve cartridges. ADA compliant lever handles. Spout assembly with integral supply hoses. Pop-up drain with tail piece.

As Featured on Amazon.com

Specification
    • Available in Polished Chrome (26), Polished Nickel (15) & Satin Nickel (15S)
    • Solid metal construction
    • Brass valve bodies
    • Quarter-turn washerless ceramic disc valve cartridges
    • ADA compliant lever handles
    • Spout assembly with integral supply hoses
    • Pop-up drain with tail piece
    • 4-1/16" (10.3 cm) spout height at outlet
    • 5-1/8" (13.0 cm) spout reach (c-c)
    • For 8" (20.3 cm) centers - Maximum 20" (50.8 cm)
    • 1.2 gallons (4.5 liters) per minute maximum flow rate
Technical specification
  • Unique ref.Newport-Brass-8300-Newport-365-Prezlee-Bathroom-Faucet
  • Product familyFaucet
  • Product groupBathroom
  • TypeObject (single object)
  • Date of publishing2019-02-14
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit