Publish your products
Fresh Air Intake Vent
Fresh Air Intake Vent
Fresh Air Intake Vent

    Fresh Air Intake Vent

    The Fresh Air Intake can be used for any furnace room, utility room, and fireplace applications.

    • Keep out birds, rodents, scorpions and more!
    • Installs in minutes, cleans in seconds

    The "Wide Mount" style is designed to cover a larger mounting area, made of durable U/V stable material that withstands sunlight and prevents cracking. The Fresh Air Intake is suitable for furnace rooms, utility rooms, and fireplace applications.

    It comes with a 4-inch diameter, 12-inch long snap-fit duct pipe; the 6-inch snap-fit duct pipe is not currently available.

    The expanded front face effectively covers more of the previous vent mount area, resulting in a neater installation finish.

    Specification
    • Features & Specs

      • Available in 4” and 6” diameter
      • 4”: 6 7/8” width X 7 1/2” height
      • 6”: 8 7/8” width X 9 1/2” height
      • Styled like the Wide Mount No-Pest Vent
      • UV resistant plastic
      • Easy installation
      • Low maintenance
      • Meets US Building Codes
      • Made in the USA
      • 1 year manufacturer warranty
    Technical specification
    • Unique ref.fresh-air-intake-vent
    • Product familyVents
    • Product groupFresh Air Intake Vent
    • TypeObject (single object)
    • Date of publishing2026-03-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code08 95 00
    • CSI MasterFormat 2014 TitleVents

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit