Publish your products
Noblessa Wall units WE60/80/90-20/35/45 1 DOOR
Noblessa

Noblessa Wall units WE60/80/90-20/35/45 1 DOOR

Noblessa wall units with one hinged door provide durable, space-efficient storage with a 350 mm deep melamine-coated carcase. Soft-closing Sensys hinges ensure smooth operation, while 16 mm shelves and lacquered HDF back panels deliver long-lasting stability. Precise mounting hardware ensures secure installation and a clean, seamless appearance in any kitchen.
Specification
  • Corner wall unit 1 door, 1 angle filler, 1 shelf. Mounting rails are included in delivery 630-950 x 720 x 390-500 630-950 x 792 x 390-500 630-950 x 864 x 390-500
Technical specification
  • Unique ref.Wall-units-WE60-80-90-20-35-45-1-DOOR
  • Product familyKitchen unit
  • Product groupWall unit
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework