Publish your products
6" Cobalt LED Retrofit Reflector Trim

6" Cobalt LED Retrofit Reflector Trim

Nora Lighting's LED Cobalt Luminaires are cULus listed for use in existing IC or Non-IC housings manufactured by Nora and others. The units provide 1000 Lumen output, drawing 16W and rendering 95CRI. Nora's Cobalt LEDs integrate the latest from the Cree® COB family of LED arrays, giving bright spectacular light output and low power consumption. An obvious and smart choice for Green Energy efficient lighting in commercial and residential applications.

Features
  • 5-year limited warranty
  • Cree® COB LED with integrated driver
  • Ceramic platform
  • Available in 4", 5" and 6" apertures
  • 95 CRI
  • Nora designed UTM (Unitized Thermal Management) includes thick die-cast aluminum heat sink to dissipate heat from LED and separate heat from driver
  • New UTM design allows for smaller overall height
  • 1000 lumens utilizes only 16 watts
  • 2700K, 3000K and 4000K color temperatures
  • Reflector or Baffle trim styles
  • Aluminum spun trim with deep-set diffused lens for excellent visual comfort while providing high lumen output
  • Dimmable
  • Includes medium base socket for easy retrofitting
  • GU24 Socket adapter available for use with GU24 base housings
  • Energy Star rated
  • cULus Wet Label Listed
  • Title 24 compliant
Technical specification
  • Unique ref.nora-nlcbc-651
  • Product familyLighting
  • Product groupDownlights
  • TypeObject (single object)
  • Date of publishing2016-03-14
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit