Publish your products
One-Circuit 2' Track System

One-Circuit 2' Track System

Nora Lighting's one circuit track system with miniature size and push in connector provides versatility for every lighting application. The system is designed and engineered for safety and easy installation.

SPECIFICATIONS:
  • Miniature extruded aluminum channel
  • Push-in connectors
  • Solid, 12-guage copper conductors in PVC insulators
  • Separate, full-length ground conductor
  • Available in white, black, silver, bronze and natural metal
  • Compatible with most common 3-wire systems
  • Rated for maximum of 2400 watts
  • Visual polarity groove indicates proper electrical installation
  • Size is only 11/16" high X 1-7/16" wide
  • Can be field cut to desired length
  • Includes dead end cap and mounting hardware
  • 120V line voltage only
Technical specification
  • Unique ref.nora-nt-301
  • Product familyLighting
  • Product groupSpots and Tracklight Specialties
  • TypeObject (single object)
  • Date of publishing2016-03-14
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit