Publish your products
NTech Villa Topswing reversible
NorDan

NTech Villa Topswing reversible

4.5 out of 5 stars4.5(6 reviews)

NorDan NTech – Top Swing

  • With restrictors integrated in the hinges, this solid window is easy to clean and child safe.
  • Well balanced ironmongery ensures the frame can easily be turned 180 degrees for safe cleaning from the inside of your building. 
  • Solid cleaning restrictors are also integrated in the hinges for additional safety. 
  • The window has a sophisticated and effective child safety restrictor integrated in the hinges for extra peace of mind.
Specification
  • Product features
    Energy saving – U-value: 0.8 to 1.2 W/m2K
    Cleaning – Cleaning from the inside
    Entry sound reduction – 40dB Rw + Ctr
    Fire resistance availability – No
    Watertightness – Class 9A, EN 12208
    Passive availability – Yes 

    Technical specification 
    Glass – 6-16G-ES4 (double)/4ES-16G-4-16G-ES4 (triple)
    Exterior material – Timber / Aluminium clad timber
    Interior material – Timber 
    Child safety – Yes 
    Escape route – Yes 
    Ventilation – Yes 
    Burglar resistance – Yes, Secured by Design/PAS24:2016
    Timber protection – Yes, vacuum impregnated
    Ironmongery – NorDan TopTech

    Limit value
    Frame width –  92mm or 105mm (Timber), 100mm or 113mm (Timber/Alu)
    Width – Min. 348 mm – Max. 2388mm
    Height – Min. 388mm – Max. 1788mm, Min. 450mm for 105mm frame 
    Width + Height – Max. 3400mm
    Sash weight – Max. 80kg

Technical specification
  • Unique ref.NORDAN-NT03TPV
  • Product familyNTech
  • Product groupNTech Villa
  • TypeObject (single object)
  • Date of publishing2022-07-15
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryWood
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryWindows - Awning Window
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
Denmark
Iceland
Ireland
Norway
Poland
Sweden
United Kingdom