LisboaLisboa
View previous images
View next images
Nordpeis

Lisboa

An elegant wood burning fireplace suitable for modern, energy efficient homes. Nordpeis Lisboa is a narrow fireplace that takes very little floor space. Lisboa has an integrated firewall to the rear which allows it to be placed directly against a wall of combustible material. The stove has glass on three sides providing good view of the fire from three sides and a decorative wood compartment.
Technical specification
  • Unique ref.nordpeis_lisboa
  • Collection setFireplaces
  • CollectionLisboa
  • TypeObject (single object)
  • Date of publishing2019-03-15
  • Edition number1
  • Height (mm)1630
  • Width (mm)413
  • Depth (mm)452
Related
  • Material mainConcrete
  • Designed inNorway
  • Manufactured inPoland
  • Weight Net (Kg)121
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-35-33-29
  • Uniclass 2.0 DescriptionFireplace Hearths
  • Uniclass 2015 CodePr_70_60_82_30
  • Uniclass 2015 DescriptionFireplace hearths
  • NBS Reference Code35-33-29
  • NBS Reference DescriptionFireplace Hearths
  • OmniClass Number23-19 17 00

Region availability

Europe
Norway
Sweden
Germany
Finland
France