We are using cookies to provide our services

By using our services you agree to our use of cookies

Quadro Basic 2

Unique ref.: nordpeis_quadro_basic2
Brand: Nordpeis
Product family: Fireplaces
Product group: Quadro Basic 2
Width (mm): 545
Height (mm): 1240
Depth (mm): 440
Date of publishing: 2019-03-15
Edition number: 1
Type: Object (single object)
Download (11)
An elegant wood burning stove suitable for modern, energy efficient homes.
Quadro Basic 2 is an exclusive stove with good view of the flames that takes up little space in the room. The smooth surface gives a sense of quality and simple elegance.


Material main: Steel
Material secondary:
Designed in: Norway
Manufactured in: Poland
Weight Net (Kg): 113

BIMobject Category: HVAC - Fireplaces
IFC classification: Space Heater
Uniclass 1.4 Code: L828
Uniclass 1.4 Description: Fireplaces
Uniclass 2.0 Code: PR-35-33-29
Uniclass 2.0 Description: Fireplace Hearths
Uniclass 2015 Code: Pr_70_60_82_30
Uniclass 2015 Description: Fireplace hearths
NBS Reference Code: 35-33-29
NBS Reference Description: Fireplace Hearths
OmniClass Number: 23-19 17 00
OmniClass Title: Fireplaces
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Fireplaces

Name Value
Depth 544
Height 1226
Width 544

All BIM objects are real products from real manufacturers confirmed and approved