Publish your products
NovoSpeed Thermo
Novoferm

NovoSpeed Thermo

Our research & development department has succeeded in developing an unprecedentedly fast sectional door with exceptional insulation values. A standard rail system with specially designed rollers has an uninterrupted chain-/steel-cable system with direct drive. This patented system also contributes to the sleek design of the NovoSpeed Thermo S600. The powerful electric drive has a frequency converter. There is a choice of finishes and controls. Properties • max. W x H = 5000 x 5000 mm, max. surface area (WxH) = 25 m2 • U-value at 5000x5000 mm ISO panels: 1,5 W/m2K • high opening speed up to 1,1 m/s • wind load resistance class 2- 3 according to EN 12424, or up to 10 - 12 Beaufort (89 - 133 km/h) • low maintenance (200.000 cycles) springless system • quick and simple installation because of pre-assembled track and drive-system • EN13241-1 compliant
Technical specification
  • Unique ref.thermo
  • Product family Industrial doors
  • Product groupQuick-acting rolling shutters
  • TypeObject (single object)
  • Date of publishing2016-01-13
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit