Set your location and language to prioritise localised information. Continue
National Guard 16A40 NGP Aluminum Overhead Door Rain Drip Cap, Clear Anodized, 40"

National Guard 16A40 NGP Aluminum Overhead Door Rain Drip Cap, Clear Anodized, 40"

Rain Drip Guard, Flange Height 5/8 In., Anodized Finish, Projection 2-1/2 In., Length 40 In., Flange Thickness 1/8 In., Overall Height 1-1/2 In., Material Aluminum, For Use With Doors, Includes #6 x 3/4 In. SMS

  • Door and Cabinet Hinges & Hardware
  • Country of manufacture: United States
  • Manufacturer: NATIONAL GUARD

As Featured On Amazon.com

Technical specification
  • Unique ref.National-Guard-Products-16A-Aluminum-Overhead-Door-Rain-Drop-Cap
  • Collection setGasketing
  • CollectionAlumium
  • TypeDocumentation (information only)
  • Date of publishing2019-03-05
  • Edition number1
  • Height (inches)0.7
  • Width (inches)3
  • Depth (inches)40.3
Related
  • Material mainAluminum
  • Weight Net (Lbs)0.01
Classification
  • BIMobject CategoryDoors - Accessories
  • UNSPSC nameDrip caps
  • UNSPSC code30151702
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass TitleDoor Accessories
  • OmniClass Number23-17 11 11 25

Region availability

North America
United States