Publish your products
Raychem RIM Roof Ice Melt System
Chemelex

Raychem RIM Roof Ice Melt System

RIM system consists of RIM panels that use high wattage self-regulating cable providing high power output required for heavy snow load areas. RIM system mechanically protects the heating cable, is permanently attached to the roof using screws, provides continuous ice free roof edges and is aesthetically pleasing. RIM panels are specifically designed for eaves, valleys, channels, rakes and flat roof sections. A complete RIM System consists of connection kits, accessories and control systems. In addition, a completely engineered turnkey solution is available to meet your specific roof and gutter de-icing requirements.

Specification
  • The Raychem RIM system is used for snow melt on roofs. The system consists of high wattage Raychem IceStop electric heating cable, Aluminum extrusion designed to fit the cable and a cover panel for efficient heat transfer. RIM systems uses either two or three linear runs of cable with power output necessary for moderate to heavy snow load areas.

    • High performing, aesthetically elegant roof de-icing solution for all building types.
    • Mechanical cable protection available in various colors with standard and custom options.
    • Advanced control options and suitable for all snow load areas.
    • Twenty Year Extended Warranty
Technical specification
  • Unique ref.nvent-raychem-rim-roof-ice-melt-system
  • Product familyRaychem North America
  • Product groupHeat Tracing - Roof & Gutter Deicing
  • TypeObject (single object)
  • Date of publishing2023-03-03
  • Edition number1
  • Height (inches)1.12
  • Width (inches)14.87
Related
  • Material mainAluminum
  • Material secondaryThermoplastic Polyolefin
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)2.84
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30
  • Uniclass 2015 DescriptionRoofs, floor and paving elements
  • CSI MasterFormat 2014 Code01 83 19
  • CSI MasterFormat 2014 TitleRoofing Performance Requirements

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit