Publish your products
Raychem TraceTek TT1000 Water Sensing Cable, Modular
Chemelex

Raychem TraceTek TT1000 Water Sensing Cable, Modular

TT1000 Water Sensing Cable, Modular

Raychem TraceTek TT1000-XX–PC are a range of fixed length water sensing cables with factory installed plastic connectors. Mainly used in commercial building applications, it is typically intended for leak detection under raised floors, in mechanical rooms and similar flat surface areas. It detects the presence of water at any point along its length. Installed with an alarm and locating module, the cable senses water leaks, triggers an alarm and pinpoints the location.

Specification
  • Features

    • Advanced technology: rugged conductive polymer and fluoropolymer construction, resistant to corrosion and abrasion
    • Simple and fast to install: small, lightweight and flexible
    • Easy to design, fast drying, and reuseable
    • Distributed leak detection and location over a wide range of areas
    • Reliable and durable, 10 year product warranty available

    Specifications

    Detection: Water

    Detection Method: Raychem Conductive-Polymer Technology

    Max Operating Temperature: 167 °F

    Outer Diameter (OD): 0.236 in

Technical specification
  • Unique ref.raychem-tracetek-tt1000
  • Product familyRaychem North America
  • Product groupLeak Detection Systems
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFluoropolymer
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Sensors
  • ETIM CodeEC003249
  • ETIM NameData and communication cable (copper)

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit