Publish your products
Raychem TraceTek TTA-SIM Leak Detection Alarm Panel
Chemelex

Raychem TraceTek TTA-SIM Leak Detection Alarm Panel

TTA-SIM-2 Alarm Module

Raychem TraceTek TTA-SIM-2 is a simplified alarm panel for small area leak detection systems, available in 120 or 230 V. Up to 150 m (500 ft) of sensor cable can be monitored by the unit. It indicates the leak with an LED and audible alarm, and switches a relay to provide local volt free contact closure. The leak location is displayed on a built-in LCD readout. The TTA-SIM can be installed in networks with other Raychem TraceTek controllers, or connected to a host monitoring system.

Specification
  • Features

    • Simple to install and operate
    • Rugged polycarbonate enclosure for tough environments
    • 60 dB audible alarm with silence button
    • LEDs to indicate power, leak, cable trouble and communication status
    • Volt-free contacts for alarm signaling

    Specifications

    Depth (D): 3.94 in

    Display: LCD

    Height (H): 4.72 in

    IP Rating: IP20

    NEMA Rating: 1 Indoor, electrical protection

    Operating Temperature: 32 - 122 °F

    Relay Contacts: SPDT, Form C

    Width (W): 9.45 in

Technical specification
  • Unique ref.raychem-tracetek-TTA-SIM
  • Product familyRaychem North America
  • Product groupLeak Detection Systems
  • TypeObject (single object)
  • Date of publishing2019-07-05
  • Edition number1
Related
  • Material mainPolycarbonate
  • Material secondaryOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • ETIM CodeEC001422
  • ETIM NamePLC function/technology module
  • Uniclass 2015 CodeSs_75_50_28_96
  • Uniclass 2015 DescriptionWater leak detection and alarm systems
  • CSI MasterFormat 2014 Code40 72 83
  • CSI MasterFormat 2014 TitleLeak Detection Systems
  • OmniClass Number23-35 25 23
  • OmniClass TitleElectrical Control Panels

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit