Publish your products
nVent RackChiller LHX+ 45 In-Rack Air-to-Water Cooler
nVent RackChiller LHX+ 45 In-Rack Air-to-Water Cooler
nVent RackChiller LHX+ 45 In-Rack Air-to-Water Cooler
    nVent

    nVent RackChiller LHX+ 45 In-Rack Air-to-Water Cooler

    Smart Precision Cooling for edge applications

    The nVent SCHROFF LHX+ 45 In-Rack chilled water cooler is designed to manage the cooling requirements of mission critical equipment. The cooling system is integrated into a Varistar CP mobile frame for ideal side by side connection to Varistar CP racks.
    The cooler comes with an integrated front and rear plenum for cold and hot air respectively. This allows creation of self-contained rows of IP55 protected racks.
    The integrated fans move the warm exhaust air from the servers through an air to water heat exchanger and the heat is transferred to a water circuit. The air is then provided into the front plenum towards the equipment. The units can be scaled optimally to suit individual packaging density and redundancy requirements.

    Specification
    • Features & Benefits

      • Frame and panels with IP55 gaskets towards ambient, IP10 towards attached racks
      • Fans, power supplies, controller and control valve all are hot-swappable
      • 7′′ high resolution touch screen interface
      • Integrated casters and levelling feet for simple reconfiguration of rows
      • Hydraulic connection and cabling through top or bottom panel
      • Automatic fan speed and valve opening control
      • Standard Dimensions: 300 W / 2000 H. Version in 1000D and 1200D available; other dimensions upon request
      • EMC protection available upon request
      • Higly stable temperature control down to 0.1K p.p. available upon request
      • Ideal for edge computing and physics applications
      • Maximum availability and quick repair
      • Designed for efficient operation at increased facility water temperatures
      • Combination with direct to chip liquid cooling
      • Modular standard - easy to adapt to individual requirements
      • Minimal planning outlay / short setup time
      • Minimum changes between In-Row and LHX (In-Rack) design - simplifies planning, layout and specification
    Technical specification
    • Unique ref.LHX_45-In-Rack-Air-to-Water-Cooler
    • Product familynVent Data Center Solutions
    • Product groupIn-Rack Coolers
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryHVAC - Heat Exchanger
    • ETIM CodeEG015220
    • ETIM NameHeat exchangers
    • Uniclass 2015 CodePr_60_60_38
    • Uniclass 2015 DescriptionCalorifiers and plate heat exchangers
    • CSI MasterFormat 2014 Code23 57 00
    • CSI MasterFormat 2014 TitleHeat Exchangers for HVAC
    • OmniClass Number23-27 23 00
    • OmniClass TitleHeat Exchangers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit