Publish your products
nVent RackChiller CDU40 Coolant Distribution Unit
nVent

nVent RackChiller CDU40 Coolant Distribution Unit

The nVent HOFFMAN RackChiller CDU40 is a rack-based Coolant Distribution Unit (CDU), built for the needs of today’s most demanding HPC requirements. Capable of managing 40kW+ of heat load in a remarkably small 4U of space. The RackChiller CDU40 is an extremely efficient heat exchanger that uses ASHRAE W4 warm water to manage processor and component heat.

Specification
  • Features & Benefits

    • Manages 40kW+ of processor load per network
    • Compatible with ASHRAE W4 warm water cooling
    • N+1 redundant centralized pumps
    • Dry-break quick disconnects (optional)
    • 5-inch LCD screen with touch functionality
    • Integrated control and monitoring system (Webserver, Modbus, SNMP)
    • Internal and external leak detection system
    • 4U rack-mount chassis
    • Warm water cooling reduces the need for chillers
    • Quick and easy installation and service
    • Pump redundancy: 3 pumps for n+1 redundancy

    Industry Standards

    • UL/cUL Recognized
    • CE

    Specifications

    • Material: Mild Steel
    • Finish: Plated
    • Color: Jet Black
Technical specification
  • Unique ref.RackChiller-CDU40-coolant-distribution-unit
  • Product familynVent Data Center Solutions
  • Product groupCoolant Distribution Unit
  • TypeObject (single object)
  • Date of publishing2025-02-18
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Heat Exchanger
  • ETIM CodeEC002500
  • ETIM NameNetwork cabinet
  • Uniclass 2015 CodePr_80_77_28_21
  • Uniclass 2015 DescriptionData equipment cabinets
  • CSI MasterFormat 2014 Code27 21 00
  • CSI MasterFormat 2014 TitleData Communications Network Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit