Publish your products
nVent RackChiller CDU800 Coolant Distribution Unit
nVent

nVent RackChiller CDU800 Coolant Distribution Unit

The nVent HOFFMAN RackChiller CDU800 is designed for efficient and safe supply of IT equipment. The entire system is focused on providing the highest reliability, availability, and serviceability for supporting direct-to-chip liquid cooling. The CDU800 is fed from a primary facility water system (FWS), where the integrated pumps drive the secondary technology cooling system (TCS) cooling loop flow. The heat exchanger transfers the excess heat from the secondary coolant to the primary. The complete system is integrated into an aesthetical enclosure with removable side panels and doors. The CDU can be installed onto a slab or raised floor, in-row with equipment racks or into a separate facility room.

Specification
  • Features & Benefits

    • 800+kW of cooling capacity @ 6K (850 LPM Primary)
    • Redundant high-performance, leak-free pump system
    • Integrated variable speed drives
    • Coolant connections through top or bottom panel
    • Integrated 10-inch touch panel display
    • Remote control features through Ethernet, SNMP v3, Modbus
    • On-board integrated leak detection
    • Unrivaled power density – fits into standard data center footprint
    • Serviceable during operation – no need for shut down during system maintenance
    • Redundant system layout minimizes risk for single points of failure
    • Integrates with nVent Guardian Management Gateway and sensors portfolio

    Industry Standards

    • UL/cUL Listed; File No. SA7402
    • CE

    Specifications

    • Material: Mild Steel
    • Finish: Plated
    • Color: Black Grey
Technical specification
  • Unique ref.RackChiller-CDU800-coolant-distribution-unit
  • Product familynVent Data Center Solutions
  • Product groupCoolant Distribution Unit
  • TypeObject (single object)
  • Date of publishing2025-02-18
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Heat Exchanger
  • ETIM CodeEC002500
  • ETIM NameNetwork cabinet
  • Uniclass 2015 CodePr_80_77_28_21
  • Uniclass 2015 DescriptionData equipment cabinets
  • CSI MasterFormat 2014 Code27 21 00
  • CSI MasterFormat 2014 TitleData Communications Network Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit