Publish your products
Air source heat pump e360

Air source heat pump e360

The E360 product page describes the unit as a commercial-grade heat pump water heating system designed to deliver high-efficiency domestic hot water production for residential, multifamily, and light commercial applications. The E360 uses advanced air-to-water heat pump technology to extract ambient heat and transfer it into stored water, significantly reducing electrical consumption compared to traditional electric resistance water heaters. The system is engineered for energy efficiency, lower operating costs, and reduced carbon emissions while providing consistent, high-capacity hot water output. Its modular and scalable design supports integration into new construction and retrofit installations, making it suitable for sustainable building and energy-efficient mechanical system designs.

Specification
  • Standard Features

    • Low GWP Refrigerant for SNAP Compliance
    • Integral Circulator and ECM Fans
    • Build America Buy America compliant
    • 160 Degree Fahrenheit – maximum service water temperature
    • Monobloc design for easy installation
    • High efficiency, cold climate, air-source heat pump water heater
    • Industry leading factory support and order lead times
    • Active defrost and two stages of onboard freeze protection
    • Dual power feed for easy generator backup of freeze protection functions
    • Fully Ductable on intake and discharge sides
Technical specification
  • Unique ref.air-source-heat-pump-e-360-a
  • Product familyDomestic Hot Water Heating
  • Product groupAir Source Heat Pumps
  • TypeObject (single object)
  • Date of publishing2025-04-25
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit