Publish your products
100% grass with 2 paved lines
100% grass with 2 paved lines
100% grass with 2 paved lines
100% grass with 2 paved lines
100% grass with 2 paved lines
100% grass with 2 paved lines

    100% grass with 2 paved lines

    This layout pattern uses the permeable and green carriageway surfacing system designed by O2D ENVIRONNEMENT® :
    •  TTE® MultidrainPlus grids are available for grassing in situ or in a pre-grassed format (O2D GREEN®), and to fill with TTE® concrete paving
    •  A fertile, drainage-enhanced and load-bearing foundation material designed for light vehicle parking (c.f. technical information included in the Specifications)

    A staggered layout pattern is employed (grid dimensions: 80 x 40 cm), and physical edging structures are provided.

    Grassed parking spaces are enclosed by two lines of TTE® concrete paving, for spaces of standard dimensions: 522.5 cm (length) x 250 cm (width). It is possible to adjust the dimensions of parking spaces by modifying the positioning of the paved lines, or by adding/removing grid modules.

    The TTE® system is modular: a single base structure accommodates different infill options (paving/grass/gravel).

    TTE® green systems provide multiple benefits:
          - Technical advantages: optimum load-bearing and load distribution capabilities (exceptional static load resistance: 10 Newtons/mm², equivalent to 1,000 tonnes/m²), optimum protection of the root system of grass provided by a 14 mm cellular wall thickness and substrate filling to a level of -1 cm
          - Applications: flexibility of design and adaptability to applications associated with the versatility of infills
          - Environmental benefits: conservation of water resources, greening of spaces, promotion of the biodiversity of soils, reduction of the urban heat island effect

    TTE® MultidrainPlus grids constitute an eco-material generated by a high-grade recycling system, produced from recycled household wastes (using the German DUAL system). Recycled, recyclable and reversible, this material contributes to the achievement of a circular economy. The permeable surfacing systems developed by O2D ENVIRONNEMENT are recommended in the context of eco design projects, incorporating the natural infiltration of rainwater and the provision of green surfaces.

    Applications: permeable parking spaces, green parking spaces

    Specification
    • Technical information on the fertile foundation material for light vehicle parking with O2D GREEN® pre-grassed grids and TTE® MultidrainPlus grids for grassing

      Composition :
      •  15 cm thickness: TP GREEN soil and stone foundation material
           o 75% crushed material of particle size 20/40 mm
           o 25% organic substrate (topsoil/washed sand/compost) of particle size 0/10 mm
      •  3 cm thickness: LP GREEN fertile bedding course
       o 60% crushed material of particle size 4/6 mm
           o 20 % topsoil/loam mixture of particle size 0/10 mm
           o 20% sand of particle size 0/4 mm

      Prepared base/sub-base (-23 cm in relation to level 0):
      •  The requisite permeability below this foundation system is such that K > 10-6 m/s
      •  The load-bearing level required is such that EV2 > 40 MPa (EV2/EV1 < 2)
      •  We recommend the installation of a permeable anti-contaminant geotextile membrane

      This fertile foundation material composition ensures both load-bearing and drainage capabilities, and provides the requisite nutrients for the effective rooting of grass. It is recommended that the thickness of the sub-base (for example, 20/40 mm crushed drainage gravel) should be adjusted and/or any other facility should be incorporated, if the natural ground surface does not possess the requisite infiltration properties, or for the satisfaction of project design requirements. The load-bearing level should be appropriate to the intended application.

      Technical information on TTE® grid

      Product name:
      TTE® MultidrainPlus grid

      Material:
      100% recycled and recyclable domestic mixed plastic – German DUAL system

      Dimensions:
      Approximate dimensions: length 80 x width 40 x height 6 cm (+/- 2mm), comprised of 32 cells of dimensions 8 x 8 cm (1 m² = 3.125 grids)

      Colouring of grids:
      Anthracite grey (variable)

      Weight - unladen:
      Approximately 9 kg/grid, or approximately 28 kg/m² unladen

      Weight – pre-grassed:
      Approximately 22 kg/grid, or approximately 69 kg/m² pre-grassed

      Surface finish:
      Anti-slip ribs of thickness 2 mm

      Underside:
      T-profile support width of approximately 4.2 cm – 1.5 cm assembly joint on either side

      Static load resistance:
      10 Newtons/mm² (equivalent to 1,000 tonnes/m²)

      Puncture resistance:
      > 100 kN on a surface of diameter 20 cm (compliant for emergency service roadways) – GINGER CEBTP certification

      Axle loading:
      20 tonnes (147 kN)/unit of 4 unladen cells (20 x 20 cm) – Certified by the TÜV SUD (official German certification organization)

      Technical information on TTE® concrete paving

      Product name:
      TTE® concrete paving

      Dimensions:
      Length 7.4 x width 7.4 x height 4.9 cm

      Colours available:
      Grey, red, anthracite, yellow stone, brown, white, green, blue, pink

      Weight:
      615 g/paving stone

      Infill recommendation (unfilled grid)

      Grassing in situ:
      Pre-seeded substrate O2D SR GREEN®

    Technical specification
    • Unique ref.grass-paved-lines
    • Product familyComplete Systems
    • Product groupGrassed parking lot for light vehicules
    • TypeObject (single object)
    • Date of publishing2019-09-15
    • Edition number1
    • Height (mm)60
    • Width (mm)800
    • Depth (mm)400
    Related
    • Material mainPE/PP
    • Material secondaryOrganic
    • Designed inGermany
    • Manufactured inBelgium
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryConstruction Materials - Pavers & Stones
    • IFC classificationFloor
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodeSs_30_14
    • Uniclass 2015 DescriptionPaving systems
    • CSI MasterFormat 2014 Code32 01 19
    • CSI MasterFormat 2014 TitleRigid Paving Surface Treatment
    • OmniClass Number23-11 21 17
    • OmniClass TitlePaving Blocks
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe South America North America Oceania Africa
    Belgium
    French Guiana
    Guadeloupe
    New Caledonia
    Reunion
    France
    Martinique
    Wallis and Futuna
    Luxembourg
    Saint Pierre and Miquelon
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit