Publish your products
OFM 530 Core Collection Midback Mesh Office Chair for Computer Desk
OFM 530 Core Collection Midback Mesh Office Chair for Computer Desk
OFM 530 Core Collection Midback Mesh Office Chair for Computer Desk
    OFM

    OFM 530 Core Collection Midback Mesh Office Chair for Computer Desk

    OFM 530 Core Collection Midback Mesh Office Chair for Computer Desk.

    OFM core collection 530 with it's stylish ventilated design and sleek mesh seat back creates better air circulation for your back. This desk chair features a contoured midback, swivel tilt control, flip up adjustable arms and sturdy fabric seat in four attractive colors for exceptional comfort and reliability. Be confident knowing this chair meets ANSI/BIFMA standards and has 275 lb. Recommended weight limit. Backed by the OFM limited lifetime warranty.

    Cooling mesh Back work chair: added comfort with a breathable, ventilated, mesh Back and fabric Seat that conforms to your body.
    Lumbar support: this contoured Mid Back desk chair adapts to various body types and helps to reduce pressure with built in lumbar support.
    Ergonomic office chair: convenient swivel and comfortable tilt Control help ease long days at the office.
    Adjustable Arm office chair: flip up Height adjustable arms offer convenience and all-day support for upper body and shoulders.
    Durable office chair: this heavy duty office chair has a 275 lbs. Weight capacity and is ANSI BIFMA Certified for durability and support. Backed by the OFM limited lifetime warranty.

    As Featured on Amazon.com

    Specification
    • Arm Height: 26.4"-30.3"
      Back Size: 16.3" W x 26.8" H
      Exterior Arm Width: 24.4"
      Interior Arm Width: 23"
      Overall Depth: 27.6"
      Overall Height: 40.2"-44.1"
      Overall Width: 24.8"
      Seat Height: 17.5"-21.3"
      Seat Size: 20.1" W x 20.9" D
      Assembled Product Weight: 31 lbs
      Carton Size: 26" H x 13" W x 27" L
      Carton Cube: 5.281250
      Ship Weight: 40
      LTL Class: 125
      LTL NMFC Code: 80580-05
      Harmonized Tariff Code: 9401.30.80.30
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-530-Core-Collection-Midback-Mesh-Office-Chair
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (information only)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)44.1
    • Width (inches)24.8
    • Depth (inches)27.6
    Related
    • Material mainFabric
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit