Publish your products
OFM ESS-6060 Essentials Collection Racing Style SofThread Leather High Back Office Chair
OFM ESS-6060 Essentials Collection Racing Style SofThread Leather High Back Office Chair
OFM ESS-6060 Essentials Collection Racing Style SofThread Leather High Back Office Chair
    OFM

    OFM ESS-6060 Essentials Collection Racing Style SofThread Leather High Back Office Chair

    OFM ESS-6060 Essentials Collection Racing Style SofThread Leather High Back Office Chair.

    PREMIUM MAKE & MATERIALS - The chair provides superior luxury and comfort even during long, intense work hours. The premium thread stitched diamond pattern provides a sophisticated detail that provides additional comfort.

    CONTOURED COMFORT - The computer chair features contoured, segmented ultra-plush padding, is covered in breathable SofThread leather for a luxurious feel, and provides all-day back support with the integrated lumbar cushion.

    INTEGRATED SUPPORT - This executive chair features an integrated headrest and arms that are padded for all-day comfort and support with a five-star base that is molded from reinforced resin with a 360-degree swivel.

    ERGONOMIC FEATURES - The center-tilt mechanism rotates the chair seat and back together into a comfortable reclining position while the tilt tension controls the rate and ease of recline, ensuring that you don't recline too fast.

    RELAX, WE'VE GOT YOUR BACK - This multi-purpose chair features a 250 lb weight capacity and is backed by the OFM Limited Lifetime Warranty. You can purchase this office chair with confidence.

    The OFM Essentials Collection Racing Style SofThread Leather High Back Office Chair features materials that provide superior luxury and comfort, even during long, intense work hours. The seating experience is elevated by the premium thread stitched diamond pattern that provides a sophisticated detail and adds an extra dimension of comfort. The computer chair features contoured, segmented ultra-plush padding and is upholstered in pitted, breathable SofThread leather that provides a luxurious feel to the touch. The integrated headrest and lumbar support keep you cushioned and supported while the padded arms provide structure and all-day support fitting an executive chair. Ergonomic touches like center-tilt mechanism, tilt tension, and pneumatic height adjustment allows you to customize the seat to your needs while the five-star molded base and 360-degree swivel give you the best base support. This multi-purpose chair features a 250 lb weight capacity and is backed by the OFM Limited Lifetime Warranty.

    As Featured on Amazon.com

    Specification
    • SeatSize: 21.25” W x 17.125” D
      BackSize: 20.625” W x 30” H
      SeatHeight: 17” - 21.50”
      ArmHeight: 26.50” - 31”
      Int.ArmWidth: 20.25”
      OverallHeight: 44.625” - 49.50”
      OverallWidth: 28”
      OverallDepth: 28.875”
      Item Weight: 41.9 lbs

    Technical specification
    • Unique ref.OFM-ESS-6060-Essentials-Collection-Racing-Style-SofThread-Leather-Office-Chair
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (information only)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)49.5
    • Width (inches)28
    • Depth (inches)28.87
    Related
    • Material mainLeather
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit