Publish your products
OFM 521-LX Core Collection Stimulus Series Leatherette Executive Mid-Back Armless Chair
OFM 521-LX Core Collection Stimulus Series Leatherette Executive Mid-Back Armless Chair
OFM 521-LX Core Collection Stimulus Series Leatherette Executive Mid-Back Armless Chair
    OFM

    OFM 521-LX Core Collection Stimulus Series Leatherette Executive Mid-Back Armless Chair

    OFM 521-LX Core Collection Stimulus Series Leatherette Executive Mid-Back Armless Chair.

    Get complete support with OFM's Stimulus Series Leatherette Executive Mid-Back Armless Chair, in Black. The leatherette is a synthetic leather that contains no animal products yet features a soft, supple feel. It's easy to find the perfect position in this computer chair with the locking tilt mechanism, swivel seat, tilt tension control, and gas lift seat height adjustment. This desk chair comes with casters. Move where you need to with the stable, wheeled 27" 5-star base. Meets or exceeds ANSI/BIFMA safety standards. The chair weight capacity is 250 lb and measures 29.25" D x 28.25" W x 38.75" - 42.50" H. You can relax because this executive chair is backed by the OFM Limited Lifetime Warranty.

    As Featured on Amazon.com

    Specification
    • Back Size: 20.75" W x 24.50" H
      Base Size: 27"
      Overall Foot Print: 38.75" - 42.50"H x 28.25"W x 29.25"D
      Overall Depth: 29.25"
      Overall Height: 38.75" - 42.50"
      Overall Width: 28.25"
      Seat Height: 18.75" - 22.50"
      Seat Size: 20.50" W x 19.25" D
      Carton Size: 24" H x 14" W x 29" L
      Carton Cube: 5.638888
      Ship Weight: 34.05
      LTL Class: 150
      LTL NMFC Code: 80580-04
      Harmonized Tariff Code: 9401.30.8030
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-521-LX-Core-Collection-Stimulus-Series-Leatherette-Armless-Chair
    • Product familyFurniture
    • Product groupChairs
    • TypeDocumentation (information only)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)42.5
    • Width (inches)28.25
    • Depth (inches)29.25
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit