Publish your products
OKNOPLAST window PILAR, double-sash balcony window with a low threshold Win Step, with one fixed glazed panel in the frame
OKNOPLAST window PILAR, double-sash balcony window with a low threshold Win Step, with one fixed glazed panel in the frame
    OKNOPLAST

    OKNOPLAST window PILAR, double-sash balcony window with a low threshold Win Step, with one fixed glazed panel in the frame

    PILAR.
    created for balance

    Are you looking for balance in your life? PILAR is a window that combines aesthetics, functionality, and new technologies. Discover a groundbreaking window that breaks the mold.

    Specification
      • Proprietary Design: A unique, proprietary profile carefully designed to combine excellent aesthetics with exceptional functionality.
      • Profile Specs: A 5-chamber frame profile and a 4-chamber Class A sash profile with a frame and sash depth of 76 mm.
      • Aluminum Look: A modern finish that gives the window an exclusive, industrial appearance.
      • Seamless Lines: The absence of a glazing bead and an invisible external sash frame create a consistent surface on both the exterior and interior, giving the room a clean, elegant line.
      • Triple Gaskets: Three gaskets for maximum sealing—an additional center gasket effectively blocks heat loss and protects against noise and moisture.
      • STV Technology: An innovative glass-bonding method that increases stability and improves durability.
      • Market Innovation: The first PVC construction on the market with a slim floating mullion and a central handle made using STV technology—offering perfect symmetry, aesthetics, and functionality that no other PVC window in the world provides.

      THERMAL TRANSMITTANCE
      Uw = 0.74 W/(m²K)*

      SOUND INSULATION RAITING
      Rw = 37 (-2; -7) dB**

      * For a reference window with 4/18/3/16/3 glass with Ug = 0.5 W/(m²K) and a Warmatec warm edge spacer.
      ** For a reference window measuring 1230 x 1480 mm with 4Xglass 4TF/18cAr/3/16cAr/3TF glass.

    Technical specification
    • Unique ref.OKNOPLAST-window-PILAR-double-sash-balcony-window-with-a-low-threshold-Win-Step-one-fixed-glazed-sash-in-the-frame
    • Product familyWindows (PVC)
    • Product groupPILAR
    • TypeBuilding Materials
    • Date of publishing2026-04-16
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Double Hung Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit