Publish your products
OKNOPLAST, patio door HST MOTION, opening schema K
OKNOPLAST

OKNOPLAST, patio door HST MOTION, opening schema K

HST MOTION.
made for lightness

The visual lightness of the structure, excellent interior lighting, the possibility of creating large, glazing results and very good thermal insulation.

Specification
    • Excellent interior lighting - large glass surfaces enclosed in narrow PVC profiles provide more light in the room.
    • Frame profile with a depth of 194 mm, 5-chamber sash profile with a depth of 82 mm provide a wide range of applications.
    • The maximum dimension of the structure in opening scheme A is 6000 x 2700 mm.
    • Possibility of installing warm triple or even quadruple glazing units up to a thickness of 54 mm.
    • A system with excellent stability with new steel reinforcements.
    • Possibility of installation very low threshold (threshold 0 mm).
    • Optimal use of space inside the room: opening the door does not require opening the wings.
    • Latest generation warm threshold.
    • Specialized fittings ensure that the sash, after opening, moves freely on trolleys relative to the unopened part of the structure.
Technical specification
  • Unique ref.oknoplast-patio-door-hst-motion-opening-schema-k
  • Product familyWindows (PVC)
  • Product groupHST MOTION
  • TypeBuilding Materials
  • Date of publishing2023-08-28
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit