Publish your products
Open Entrances - Circle Slider

Open Entrances - Circle Slider

Open Entrances engineers its curved sliding mechanisms to provide a solution to meet the demands of the design intent relevant to each project.

  This enables efficient, safe and reliable automation for each project, either from above soffit or below ground. The aim  is also to ensure that any required structural elements do not impinge on the adjacent façade or partitions and that the solutions are designed as stand alone configurations.

Open Entrances rejects the necessity for a solid metal lid or ‘top hat’, just to make life easier by installing mechanisms overhead. Instead, the company endeavours to conceal its curved sliding mechanisms beneath finished floor level, affording the entrance to incorporate a glass canopy where appropriate. 

Our curved sliding door mechanism is available in three configurations:

  • Single curved screen/door
  • Bi-parting curved doors/screen
  • Curved bi-parting drum slider

Specification
  • • Overall Length: x ≤ 3000 • Overall Height: x ≤ 4300 • Category: Ss_25_30_20_32 • Duration Unit: Years • Expected Life: 25 (subject to maintenance) • Finish: Frame colours: RAL 9005, RAL 7021, RAL 7031 • Material: Clear heat strengthened glass laminate + aluminium and steel frame • Name: Circle Slider • Nominal Height: 2,275 • Nominal Length: 3600 • Warranty Description: Please contact manufacturer for details • Warranty Duration Labour: Please contact manufacturer for details • Warranty Duration Parts: Please contact manufacturer for details • Warranty Duration Unit: Please contact manufacturer for details
Technical specification
  • Unique ref.Open-Entrances-Circle-Slider
  • Product familyAutomatic Doors
  • Product groupCircle Sliding Doors
  • TypeObject (single object)
  • Date of publishing2021-06-14
  • Edition number1
  • Height (mm)4300
  • Depth (mm)3000
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 32 00
  • CSI MasterFormat 2014 TitleSliding Glass Doors
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit