Publish your products
2MP Outdoor IP PTZ Dome Camera
OpenEye

2MP Outdoor IP PTZ Dome Camera

The OE-C8312P2 delivers long range, reliable perimeter security by combining 40x PTZ coverage and rugged design for large outdoor environments.

Key features of OE-C8312P2

2MP - Experience clear imagery with 2MP resolution, boosting your video quality.

PTZ - 360° coverage provides unparalleled surveillance in any environment.

IK10 - Protect cameras from tampering & vandalism with an IK10 rating.

Audio I/O - Enhance video surveillance with clear sound capture and playback.

Specification
  • Environment: Outdoor

    Maximum Resolution: 2MP (1920x1080)

    Maximum Framerate: 30FPS @ 2MP H.264

    Lens: 4.3 ~ 170 mm 40x Zoom Lens

    Field of View: Wide: 65.5° Tele: 2°

    Pan/Tilt/Rotate: Tilt: -10° ~ 100° / Pan: 360° Endless

    Ingress Protection: IP66

    Impact Rating: IK10

    Alarm I/O: 1/1

    Power Source: 802.3at PoE+ (30W) / 24vAC ± 10%

    Power Consumption: Max 29.04W (With Heater)

    Operating Temperature: -40 ~ 122°F (-40 ~ 50 °C)

    Dimensions: W: Ø8.2 x H: 11.1 (Ø210x279mm)(With sunshield)

    Weight: 6.83lbs (3.1kg)

    Certifications: UL, CE, FCC, UKCA

    Country Of Origin: Taiwan

    NDAA Compliant:  Yes

Technical specification
  • Unique ref.2mp-outdoor-ip-ptz-dome-camera-oe-c8312p2
  • Product familyCameras
  • Product groupDome
  • TypeObject (single object)
  • Date of publishing2026-08-10
  • Edition number1
Related
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States