Publish your products
Single Station Hi-Level Alarm - 738221
Orion

Single Station Hi-Level Alarm - 738221

Orion single station hi-level tank alarm system shall consist of 6.25"H x 4.5"W x 3.0"D, UL listed and CSA certified NEMA 3R water-tight panel enclosure, 120 VAC, 50/60 Hz, 7 watts maximum, with automatic alarm reset, horn silence switch and alarm test switch. Panel shall include integral alarm horn (85 decibels at 10 feet) and integral red beacon light: horn may be silenced during alarm state; red beacon light shall remain activated until alarm state is resolved. Alarm system shall include 6 ft. power cord and single polypropylene normally open float sensor with LFP-VE-P2 solid polypropylene exposed float 0.71" diameter, 194 degrees F maximum operating temperature.

Technical specification
  • Unique ref.Single-Station-Hi-Level-Alarm-738221
  • Product familyDrainage Solutions
  • Product groupDrainage Tanks and System Monitoring
  • TypeObject (single object)
  • Date of publishing2026-05-11
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • Uniclass 2015 CodePr_60_50_96
  • Uniclass 2015 DescriptionWater tanks and cisterns
  • OmniClass Number23-27 29 19
  • OmniClass TitleTanks

Region availability

North America
United States