This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Lunis 2® mini

Unique ref.: 5DN11K77VL339C
Brand: OSRAM_FR
Product family: Luminaires d'intérieur à LED
Product group: Downlights encastrés avec LED
Width (mm): 172
Height (mm): 174
Depth (mm): 172
Date of publishing: 2014-06-10
Edition number: 1
Type: Object (single object)
Download (4)
Lunis 2® mini, downlight, orientation de la lumière
avec réflecteur Darklight, en plastique, métallisé en
aluminium, brillant, BAP65 (L≤ 1000cd/m²), diffusion
de lumière: direct distribution, LED couleur de lumière:
830, blanc chaud, ballast: BE, avec borne, 3 broches,
2,5mm² max., raccordement au secteur: 230V, AC,
50Hz, boîtier de luminaire, en plastique, blanc,
diamètre: 172 mm, profondeur d’encastrement: 180
mm, zone de serrage: 1..40mm, bague de montage,
plat, en plastique, blanc, degré de protection (total):
IP20, classe de protection (total): CS I (mise à la terre),
marquage: CE, ENEC en préparation, température
ambiante admissible à l’intérieur: ≤ +25°C,


Material main: Plastic
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 1.6

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®