Publish your products
Lightcloud Blue Retrofit Downlights
Lightcloud Blue Retrofit Downlights

    Lightcloud Blue Retrofit Downlights

    KEY FEATURES

    • Direct connect to the Lightcloud Blue mobile app via Bluetooth; no Gateway or Hub required
    • Use mobile device to configure features for On/Off Control, Dim Level, Color Temperature, Schedules, Scenes, SmartShift and more.
    • Tunable White 2700 – 6500K with smooth transition between color temperatures
    • SmartShift Ready to sync with local sunrise/sunset for healthier, circadian lighting
    • Natural Spectrum technology mimics natural light that renders color accurately
    • 5-Year, No-Compromise Warranty
    Specification
    • LIGHTCLOUD BLUE FEATURES

      • Museum-Quality Light: Natural Spectrum technology mimics natural sunlight to deliver ultra-high, 95+ CRI that renders colors accurately so you can see them as they are. It also emits less sleep-disturbing blue light.
      • Tunable White: Adjust the color temperature from 2700K to 6500K via the Lightcloud Blue mobile app, Remote Control, or other control devices.
      • Direct Connect: Use the Lightcloud Blue mobile app to connect to your lamps in minutes via Bluetooth Mesh; no Gateway or Hub required.
      • Mobile App Control: Use the Lightcloud Blue mobile app to configure features for On/Off Control, Dim Level, Color Temperature, schedules, Scenes, SmartShift and more.
      • SmartShift Circadian Lighting: Automatically tunes the color and intensity of lights throughout the day, mimicking the sun's natural pattern.
      • Scalable: Devices within 60 feet of each other can communicate within the Bluetooth Mesh network to manage a maximum of up to 3,000 devices per account.

      CONSTRUCTION

      • Product Type: Recessed Retrofit Downlight
      • Shape: Round
      • Enclosure Material: Metal
      • Trim Style: Baffle
      • Finish: White
      • Lens: Acrylic

      Compliance

      • Safety Listing: UL Recognized, UL Classified
      • Environment: Suitable for dry, damp, and wet environments
      • IC Rated: Suitable for direct contact with insulation
      • Air Tight: Not compliant
      • Energy Star Approved: ENERGY STAR® Version 2.2 Certified
      • Energy Star ID:
        • 4" : 2402458
        • 6" : 2390211
      • DLC Listed: No
      • T20 Compliant: Can be used to conform with California Title 20
      • California Title 24 JA8 Compliant: Can be used to conform with California Title 24 Part 6
      • California Energy Commission (CEC) Status: Lawful for Sale in California
      • NEC Compliant: Suitable for use in closets, compliant with NEC Sec. 410.16 (A)(1) and 410.16 (C3)
      • IESNA LM-79 & LM80 Testing: RAB LED luminaires and LED components tested according to IESNA LM-79 and LM-80 standards
      • FCC: Complies with Part 15 of the FCC Rules
      • RoHS: Mercury and UV free, RoHS-compliant components


      Electrical

      • Dimmable: Yes via Lightcloud Blue mobile app and devices; not compatible with standard incandescent dimmers
      • Driver:
      • Power Factor: ≥0.9
      • THD: ≤20%
      • Input Voltage: 120V
      • Operating Frequency: 50/60 Hz
      • Operating Temperature: -4°F to 104°F (-20°C to 40°C)
      • 4" : Constant Current, Class 2, 60 Hz, 120V, 120V: 0.07A
      • 6" : Constant Current, Class 2, 60 Hz, 120V, 120V: 0.12A


    Technical specification
    • Unique ref.lightcloud-blue-retrofit-downlights
    • Product familyInterior Lighting
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2024-09-24
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEG000029
    • ETIM NameLight control
    • Uniclass 2015 CodePr_65_72_97_22
    • Uniclass 2015 DescriptionDimmer switches and controls
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit