This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Monsun LED

Unique ref.: 5LS41271T65
Brand: OSRAM_FR
Product family: Luminaires d'intérieur
Product group: Luminaires pour locaux humides
Width (mm): 1277
Height (mm): 84
Depth (mm): 102
Date of publishing: 2014-05-22
Edition number: 1
Type: Object (single object)
Download (4)
Luminaire à vasque pour locaux humides Monsun® LED pour une pose en saillie au plafond, un montage en suspension ou une fixation sur rail de montage | distribution directe extensive avec éclairage du plafond; avec un cache prismatique extrudé | avec un appareil électronique pour le tube LED Siteco® | boîtier en polyester, renforcé de fibres de verre, gris; cache en PMMA; fermetures et fixation pour plafond en V2A


Material main: Polyester
Material secondary: Plastic
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 2.7

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®