This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Quadrature 2 LED

Unique ref.: 5MQ218DL3P
Brand: OSRAM_FR
Product family: Luminaires d'intérieur
Product group: luminaires fluorescents linéaires pour une pose en saillie au plafond
Width (mm): 363
Height (mm): 50
Depth (mm): 1246
Date of publishing: 2014-05-22
Edition number: 1
Type: Object (single object)
Download (4)
Luminaire individuel ultraplat Quadrature® 2 pour un montage en suspension | avec ELDACON®, distribution directe / indirecte, BAP 65 (L≤ 1 000 cd/m²) | avec un ballast électronique | cadre visible en profilé d'aluminium, anodisé, côtés brossés, partie inférieure, brillant; partie supérieure du boîtier en tôle d'acier, aluminium blanc (RAL 9006)


Material main: Aluminium
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 10.3

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®