This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

NJ 700 LED

Unique ref.: 5NX611D1A2E
Brand: OSRAM_FR
Product family: Luminaires d'intérieur
Product group: Luminaires pour halls
Width (mm): 400
Depth (mm): 442
Date of publishing: 2014-05-22
Edition number: 1
Type: Object (single object)
Download (4)
NJ700 LED pour une pose en saillie au plafond ou un montage en suspension | with double reflector of aluminium; distribution intensive ou extensive | avec un ballast électronique DALI*; with mounted 5-pole connection plug and enclosed socket | LED module support with cooling ribs and electrics module of diecast aluminium, mounting bracket of steel; toutes les pièces sont peintes en fer micacé Siteco® (DB 702S); lateral support profiles of extruded aluminium, anodised; cache en verre de sécurité


Material main: Aluminium
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 13.1

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®