This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Modario

Unique ref.: 5TR32A77VL2N8E
Brand: OSRAM_FR
Product family: Luminaires d'intérieur à LED
Product group: Spots
Width (mm): 280
Height (mm): 102
Depth (mm): 598
Date of publishing: 2014-05-22
Edition number: 1
Type: Object (single object)
Download (4)
Modario®, élément de projecteur, en acier, aluminium blanc (RAL 9006), longueur: 598 mm, hauteur: 280mm, LED couleur de lumière: 840, blanc froid, ballast: BE, avec connecteur, 3 broches, avec sélection de phase, raccordement au secteur: 230V, AC, 0/50..60Hz, ballast intégré, orientation de la lumière primaire avec réflecteur, en aluminium, degré de protection (total): IP20, classe de protection (total): CS I (mise à la terre), marquage: CE, ENEC, symbole de protection: F, température ambiante admissible à l'intérieur: +10..+35°C, unité d'emballage: 1 pièce


Material main: Aluminium
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®