This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Lunis 2® mini

Unique ref.: 5DN11K77VL339C
Brand: OSRAM
Product family: Indoor LED Luminaires
Product group: Pendant Luminaires
Width (mm): 172
Height (mm): 174
Depth (mm): 172
Date of publishing: 2014-06-10
Edition number: 1
Type: Object (single object)
Download (4)
Lunis 2® micro, downlight, light control with darklight reflector, of ultra-pure aluminium (Al 99.98%), highly specular, CAT 2 (L<= 1000cd/m²), light emission: direct distribution, LED light colour: 830, warm white, control gear: ECG, with terminal, 3-pole, max. 2.5mm², mains connection: 230V, AC, 50Hz, luminaire housing, of plastic, black, diameter: 114 mm, recess depth: 105 mm, clamping range: 1..25mm, mounting ring, flat, of plastic, white, protection rating (complete): IP20, insulation class (complete): insulation class I (protective earthing), certification: CE, ENEC in preparation, permissible ambient temperature for indoor applications: <= +25°C,


Material main: Plastic
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 1.6

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®