This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Monsun LED

Unique ref.: 5LS41271T65
Brand: OSRAM
Product family: Indoor LED Luminaires
Product group: Pendant Luminaires
Width (mm): 1277
Height (mm): 84
Depth (mm): 102
Date of publishing: 2014-05-22
Edition number: 1
Type: Object (single object)
Download (4)
Monsun® LED damp-proof diffuser luminaire for ceiling surface-mounting, suspended mounting or mounting to mounting rail | direct wide distribution with ceiling illumination; with injection-moulded prismatic cover | with electronic ballast for Siteco® LED tube | housing of glass-fibre reinforced polyester, grey; cover of PMMA; V2A catches and ceiling mounting


Material main: Polyester
Material secondary: Plastic
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 2.7

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®