This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Quadrature 2 LED

Unique ref.: 5MQ218DL3P
Brand: OSRAM
Product family: Indoor LED Luminaires
Product group: Pendant Luminaires
Width (mm): 363
Height (mm): 50
Depth (mm): 1246
Date of publishing: 2014-05-22
Edition number: 1
Type: Object (single object)
Download (4)
Quadrature® 2 ultra-flat single luminaire for suspended mounting | with ELDACON®, direct/indirect distribution, CAT2(L≤ 1000cd/m²) | with ECG | visible frame of anodised extruded aluminium, brushed vertical sides, highly specular underside; upper housing part of sheet steel, metallic grey (RAL 9006)


Material main: Aluminium
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 10.3

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®