This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Modario

Unique ref.: 5TR32A77VL2N8E
Brand: OSRAM
Product family: Indoor LED Luminaires
Product group: Pendant Luminaires
Width (mm): 280
Height (mm): 102
Depth (mm): 598
Date of publishing: 2014-05-22
Edition number: 1
Type: Object (single object)
Download (5)
Modario®, spotlight insert, of steel, metallic grey (RAL 9006), length: 598 mm, height: 280mm, LED light colour: 840, cool white, control gear: ECG, with plug connector, 3-pole, with phase selection, mains connection: 230V, AC, 0/50..60Hz, integrated CG, primary light control with reflector, of aluminium, protection rating (complete): IP20, insulation class (complete): insulation class I (protective earthing), certification: CE, ENEC, protection symbol: F, permissible ambient temperature for indoor applications: +10..+35°C, packaging unit: 1 piece


Material main: Aluminium
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®